Catalog navigation
CAD model selection
Part Number
CB115100-000
Series
CB - Engine Heater
Phase
1 - 1 Phase
Wattage
15 - 1500
20 - 2000
25 - 2500
W
Voltage
1 - 120
8 - 208
2 - 240
4 - 480
V
Thermostat
00 - No Thermostat
08 - 80°F (27°C) on – 100°F (38°C) off
10 - 100°F (38°C) on – 120 F (49°C) off
12 - 120°F (49°C) on – 140°F (60°C) off
A3 - Adjustable 90°F (32°C) - 130°F (54°C) off
Other Options
000 - 1 NPT female inlet port
Download CAD models
Previews
3D
Dimension